C-III

V550LA10CP

  • Electrical Characteristics
    • Catalog # V550LA10CP
    • Package Size 10mm
    • VMAX AC (V) 550
    • Max Rated DC Voltage 730
    • Surge Energy (WTM) (J) 98
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Nominal DC Voltage (VNDC) (V) 875
    • VNDC MIN (V) 780
    • VNDC MAX (V) 970
    • Max Clamp Voltage (Vc) (V) 1435
    • Clamp Polarity Bi-directional