C-III

V550LA80CP

  • Electrical Characteristics
    • Catalog # V550LA80CP
    • VMAX AC (V) 550
    • Surge Energy (WTM) (J) 450
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 7000
    • VNDC MIN (V) 780
    • VNDC MAX (V) 970
    • Max Clamp Voltage (Vc) (V) 1435
    • Packaging Method BULK
    • Duty Cycle 3kA (pulses) 20
    • Duty Cycle 750A (pulses) 120
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V550LA80CP