C-III

V575LA10CP

  • Electrical Characteristics
    • Catalog # V575LA10CP
    • Package Size 10mm
    • VMAX AC (V) 575
    • Max Rated DC Voltage 745
    • Surge Energy (WTM) (J) 100
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Nominal DC Voltage (VNDC) (V) 902.5
    • VNDC MIN (V) 805
    • VNDC MAX (V) 1000
    • Max Clamp Voltage (Vc) (V) 1500
    • Clamp Polarity Bi-directional