C-III

V575LA40C

  • Electrical Characteristics
    • Catalog # V575LA40C
    • VMAX AC (V) 575
    • Surge Energy (WTM) (J) 220
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Peak Pulse Current (ITM) 2xAmps (A) 5000
    • Nominal DC Voltage (VNDC) (V) 902.5
    • VNDC MIN (V) 805
    • VNDC MAX (V) 1000
    • Max Clamp Voltage (Vc) (V) 1500
    • Duty Cycle 3kA (pulses) 10
    • Duty Cycle 750A (pulses) 80
    • Clamp Polarity Bi-directional
    • Replaced By Part Number V575LA40CP