C-III

V660LA10CP

  • Electrical Characteristics
    • Catalog # V660LA10CP
    • Package Size 10mm
    • VMAX AC (V) 660
    • Max Rated DC Voltage 850
    • Surge Energy (WTM) (J) 110
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Nominal DC Voltage (VNDC) (V) 1075
    • VNDC MIN (V) 940
    • VNDC MAX (V) 1210
    • Max Clamp Voltage (Vc) (V) 1820
    • Clamp Polarity Bi-directional