HMOV™

V10H150P

  • Electrical Characteristics
    • Catalog # V10H150P
    • Package Size 10mm
    • VMAX AC (V) 150
    • Max Rated DC Voltage 200
    • Surge Energy (WTM) (J) 50
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Peak Pulse Current (ITM) 2xAmps (A) 3000
    • Nominal DC Voltage (VNDC) (V) 240
    • VNDC MIN (V) 264
    • VNDC MAX (V) 216
    • Max Clamp Voltage (Vc) (V) 395
    • Clamp Polarity Bi-directional