background-waves

V10H23P

Product Status| Activei

V10H23P

RADIAL VARISTOR 10MM ROHS/LEAD FREE | Series: HMOV
info

The HMOV™ Varistor Series is specifically designed for applications requiring high surge energy absorption and high operating temperature of 125°C. The maximum peak surge current is rated up to 10kA (8/20μs pulse) to protect against indirect lightning strikes, switching surge transients, and abnormally fast transients.

PropertyValue
VMAX AC (V)
23
VMAX DC (V)
28
Surge Energy (WTM) (J)
12
ITM 1xAmps (A)
1500
ITM 2xAmps (A)
800
VNDC (V)
36
VNDC MIN (V)
39.6
VNDC MAX (V)
32.4
Vc (V)
71
Polarity
Bi-directional
Diameter
10
  • High operating temperature combined with high isolation voltage capability: 125°C and 2500V, respectively
  • High surge current withstanding capability up to 10 kA (8/20μs pulse)
  • Complies with 1000 cycle, –55°C to +125°C, Thermal Shock Cycling Test
  • Wide operating voltage range
  • Available with 10 mm, 14 mm, and 20 mm disks
  • Lead-free, halogen-free, and RoHS compliant

V10H23P Applications

Highlights Section

  • Industrial Automation Controls
  • Solar Power Inverters
  • Security Systems
  • Fire Alarm and Smoke Detectors
  • LED Lighting
  • Base Transceiver Station (BTS) Power Supplies
  • Harsh Environment/Outdoor Power Supplies

V10H23P Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V10H23PRADIAL VARISTOR 10MM ROHS/LEAD FREERoHS9/20/2016Pb-Free9/20/2016Pdf IconCoC_RoHS10_V10H23PPdf IconREACH_SVHC Declaration_V10H23PDoes Not ContainYes9/20/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V10H23P Custom Products Request

Need your V10H23P parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.