HMOV™

V10H300P

  • Electrical Characteristics
    • Catalog # V10H300P
    • VMAX AC (V) 300
    • Max Rated DC Voltage 385
    • Surge Energy (WTM) (J) 75
    • Peak Pulse Current (ITM) 1xAmps (A) 3500
    • Peak Pulse Current (ITM) 2xAmps (A) 3000
    • Nominal DC Voltage (VNDC) (V) 470
    • VNDC MIN (V) 517
    • VNDC MAX (V) 423
    • Max Clamp Voltage (Vc) (V) 775
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V10H300P