HMOV™

V14H60P

  • Electrical Characteristics
    • Catalog # V14H60P
    • VMAX AC (V) 60
    • Max Rated DC Voltage 85
    • Surge Energy (WTM) (J) 50
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Peak Pulse Current (ITM) 2xAmps (A) 5000
    • Nominal DC Voltage (VNDC) (V) 100
    • VNDC MIN (V) 110
    • VNDC MAX (V) 90
    • Max Clamp Voltage (Vc) (V) 175
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V14H60P