HMOV™

V20H420P

  • Electrical Characteristics
    • Catalog # V20H420P
    • VMAX AC (V) 420
    • Max Rated DC Voltage 560
    • Surge Energy (WTM) (J) 330
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Peak Pulse Current (ITM) 2xAmps (A) 7000
    • Nominal DC Voltage (VNDC) (V) 680
    • VNDC MIN (V) 748
    • VNDC MAX (V) 612
    • Max Clamp Voltage (Vc) (V) 1120
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V20H420P