background-waves

V20H440P

Product Status| Activei

V20H440P

RADIAL VARISTOR 20MM ROHS/LEAD FREE | Series: HMOV
info

The HMOV™ Varistor Series is specifically designed for applications requiring high surge energy absorption and high operating temperature of 125°C. The maximum peak surge current is rated up to 10kA (8/20μs pulse) to protect against indirect lightning strikes, switching surge transients, and abnormally fast transients.

PropertyValue
VMAX AC (V)
440
VMAX DC (V)
585
Surge Energy (WTM) (J)
340
ITM 1xAmps (A)
10000
ITM 2xAmps (A)
7000
VNDC (V)
715
VNDC MIN (V)
786.5
VNDC MAX (V)
643.5
Vc (V)
1180
Polarity
Bi-directional
Diameter
20
  • High operating temperature combined with high isolation voltage capability: 125°C and 2500V, respectively
  • High surge current withstanding capability up to 10 kA (8/20μs pulse)
  • Complies with 1000 cycle, –55°C to +125°C, Thermal Shock Cycling Test
  • Wide operating voltage range
  • Available with 10 mm, 14 mm, and 20 mm disks
  • Lead-free, halogen-free, and RoHS compliant

V20H440P Applications

Highlights Section

  • Industrial Automation Controls
  • Solar Power Inverters
  • Security Systems
  • Fire Alarm and Smoke Detectors
  • LED Lighting
  • Base Transceiver Station (BTS) Power Supplies
  • Harsh Environment/Outdoor Power Supplies

V20H440P Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V20H440PRADIAL VARISTOR 20MM ROHS/LEAD FREERoHS2/13/2019Pb-Free2/13/2019Yes2/13/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V20H440P Custom Products Request

Need your V20H440P parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.