DSCC Qualified Parts List (QPL)

M83530/1-2000B

  • Electrical Characteristics
    • Catalog # M83530/1-2000B
    • VMAX AC (V) 130
    • Max Rated DC Voltage 175
    • Surge Energy (WTM) (J) 50
    • Nominal DC Voltage (VNDC) (V) 200
    • VNDC MIN (V) 180
    • VNDC MAX (V) 220
    • Max Clamp Voltage (Vc) (V) 570
    • Clamp Polarity Bi-directional
    • Partner ECAD Models M83530/1-2000B