DSCC Qualified Parts List (QPL)

M83530/1-2200D

  • Electrical Characteristics
    • Catalog # M83530/1-2200D
    • VMAX AC (V) 150
    • Max Rated DC Voltage 200
    • Surge Energy (WTM) (J) 55
    • Nominal DC Voltage (VNDC) (V) 220
    • VNDC MIN (V) 209
    • VNDC MAX (V) 242
    • Max Clamp Voltage (Vc) (V) 650
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models M83530/1-2200D