DSCC Qualified Parts List (QPL)

M83530/1-4300E

  • Electrical Characteristics
    • Catalog # M83530/1-4300E
    • VMAX AC (V) 275
    • Max Rated DC Voltage 369
    • Surge Energy (WTM) (J) 100
    • Nominal DC Voltage (VNDC) (V) 430
    • VNDC MIN (V) 387
    • VNDC MAX (V) 452
    • Max Clamp Voltage (Vc) (V) 1200
    • Clamp Polarity Bi-directional
    • Partner ECAD Models M83530/1-4300E