LA

V1000LA80AP

  • Electrical Characteristics
    • Catalog # V1000LA80AP
    • VMAX AC (V) 1000
    • Max Rated DC Voltage 1200
    • Surge Energy (WTM) (J) 220
    • Peak Pulse Current (ITM) 1xAmps (A) 4500
    • VNDC MIN (V) 1425
    • VNDC MAX (V) 1800
    • Max Clamp Voltage (Vc) (V) 2700
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 130
    • Partner ECAD Models V1000LA80AP