LA

V140LA5P

  • Electrical Characteristics
    • Catalog # V140LA5P
    • VMAX AC (V) 140
    • Max Rated DC Voltage 180
    • Surge Energy (WTM) (J) 22
    • Peak Pulse Current (ITM) 1xAmps (A) 2500
    • VNDC MIN (V) 198
    • VNDC MAX (V) 242
    • Max Clamp Voltage (Vc) (V) 360
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 400
    • Partner ECAD Models V140LA5P