LA

V150LA1P

  • Electrical Characteristics
    • Catalog # V150LA1P
    • VMAX AC (V) 150
    • Max Rated DC Voltage 200
    • Surge Energy (WTM) (J) 13
    • Peak Pulse Current (ITM) 1xAmps (A) 1200
    • VNDC MIN (V) 212
    • Max Clamp Voltage (Vc) (V) 430
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 150
    • Partner ECAD Models V150LA1P