LA

V175LA5P

  • Electrical Characteristics
    • Catalog # V175LA5P
    • VMAX AC (V) 175
    • Max Rated DC Voltage 225
    • Surge Energy (WTM) (J) 30
    • Peak Pulse Current (ITM) 1xAmps (A) 2500
    • VNDC MIN (V) 247
    • VNDC MAX (V) 303
    • Max Clamp Voltage (Vc) (V) 455
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 350
    • Partner ECAD Models V175LA5P