LA

V250LA4P

  • Electrical Characteristics
    • Catalog # V250LA4P
    • VMAX AC (V) 250
    • Max Rated DC Voltage 330
    • Surge Energy (WTM) (J) 21
    • Peak Pulse Current (ITM) 1xAmps (A) 1200
    • VNDC MIN (V) 354
    • VNDC MAX (V) 429
    • Max Clamp Voltage (Vc) (V) 650
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 90
    • Partner ECAD Models V250LA4P