LA

V300LA2P

  • Electrical Characteristics
    • Catalog # V300LA2P
    • VMAX AC (V) 300
    • Max Rated DC Voltage 405
    • Surge Energy (WTM) (J) 25
    • Peak Pulse Current (ITM) 1xAmps (A) 1200
    • VNDC MIN (V) 420
    • VNDC MAX (V) 565
    • Max Clamp Voltage (Vc) (V) 870
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 70
    • Partner ECAD Models V300LA2P