LA

V320LA10P

  • Electrical Characteristics
    • Catalog # V320LA10P
    • VMAX AC (V) 320
    • Max Rated DC Voltage 420
    • Surge Energy (WTM) (J) 48
    • Peak Pulse Current (ITM) 1xAmps (A) 2500
    • VNDC MIN (V) 462
    • VNDC MAX (V) 565
    • Max Clamp Voltage (Vc) (V) 850
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 170
    • Partner ECAD Models V320LA10P