LA

V385LA7P

  • Electrical Characteristics
    • Catalog # V385LA7P
    • VMAX AC (V) 385
    • Max Rated DC Voltage 505
    • Surge Energy (WTM) (J) 27
    • Peak Pulse Current (ITM) 1xAmps (A) 1200
    • VNDC MIN (V) 558
    • VNDC MAX (V) 682
    • Max Clamp Voltage (Vc) (V) 1025
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 60
    • Partner ECAD Models V385LA7P