LA

V460LA7P

  • Electrical Characteristics
    • Catalog # V460LA7P
    • VMAX AC (V) 460
    • Max Rated DC Voltage 615
    • Surge Energy (WTM) (J) 37
    • Peak Pulse Current (ITM) 1xAmps (A) 1200
    • VNDC MIN (V) 702
    • VNDC MAX (V) 858
    • Max Clamp Voltage (Vc) (V) 1130
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 55
    • Partner ECAD Models V460LA7P