LA

V480LA10P

  • Electrical Characteristics
    • Catalog # V480LA10P
    • VMAX AC (V) 480
    • Max Rated DC Voltage 640
    • Surge Energy (WTM) (J) 60
    • Peak Pulse Current (ITM) 1xAmps (A) 2500
    • VNDC MIN (V) 670
    • VNDC MAX (V) 825
    • Max Clamp Voltage (Vc) (V) 1240
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 120
    • Partner ECAD Models V480LA10P