LA

V510LA80BP

  • Electrical Characteristics
    • Catalog # V510LA80BP
    • VMAX AC (V) 510
    • Max Rated DC Voltage 675
    • Surge Energy (WTM) (J) 190
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • VNDC MIN (V) 735
    • VNDC MAX (V) 860
    • Max Clamp Voltage (Vc) (V) 1280
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 500
    • Partner ECAD Models V510LA80BP