LA

V575LA10P

  • Electrical Characteristics
    • Catalog # V575LA10P
    • VMAX AC (V) 575
    • Max Rated DC Voltage 730
    • Surge Energy (WTM) (J) 65
    • Peak Pulse Current (ITM) 1xAmps (A) 2500
    • VNDC MIN (V) 805
    • VNDC MAX (V) 1000
    • Max Clamp Voltage (Vc) (V) 1500
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 90
    • Partner ECAD Models V575LA10P