background-waves

V575LA40AP

Product Status| Activei

V575LA40AP

RADIAL VARISTOR 14MM ROHS / LEAD FREE | Series: LA
info
The LA Series of transient voltage surge suppressors are radial-lead varistors (MOVs) that are designed to be operated continuously across AC power lines. These UL recognized varistors require very little mounting space, and are offered in various standard lead form options.

The LA Series varistors are available in four model sizes: 7mm, 10mm, 14mm, and 20mm; and have a V M(AC)RMS voltage range from 130V to 1000V, and an energy absorption capability up to 360J. Some LA series model numbers are available with clamping voltage selection, designated by a model number suffix of either A or B. The “A” selection is the standard model; the “B” selection provides a lower clamping voltage.

See LA Series Device Ratings and Specifications table for part number and brand information.
PropertyValue
VMAX AC (V)
575
VMAX DC (V)
730
Surge Energy (WTM) (J)
120
ITM 1xAmps (A)
4500
VNDC MIN (V)
805
VNDC MAX (V)
1000
Vc (V)
1500
Polarity
Bi-directional
Co Typ (pF)
220
Diameter
14
Ipk
50

V575LA40AP Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V575LA40APRADIAL VARISTOR 14MM ROHS / LEAD FREERoHS1/9/2017Pb-Free1/9/2017Pdf IconCoC_RoHS10_V575LA40APPdf IconREACH_SVHC Declaration_V575LA40APDoes Not ContainYes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V575LA40AP Custom Products Request

Need your V575LA40AP parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.