LA

V625LA10P

  • Electrical Characteristics
    • Catalog # V625LA10P
    • VMAX AC (V) 625
    • Max Rated DC Voltage 825
    • Surge Energy (WTM) (J) 67
    • Peak Pulse Current (ITM) 1xAmps (A) 2500
    • VNDC MIN (V) 900
    • VNDC MAX (V) 1100
    • Max Clamp Voltage (Vc) (V) 1650
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 80
    • Partner ECAD Models V625LA10P