LV UltraMov

V05E95P

  • Electrical Characteristics
    • Catalog # V05E95P
    • VMAX AC (V) 95
    • Max Rated DC Voltage 127
    • Surge Energy (WTM) (J) 9
    • Peak Pulse Current (ITM) 1xAmps (A) 800
    • Nominal DC Voltage (VNDC) (V) 150
    • VNDC MIN (V) 135
    • VNDC MAX (V) 165
    • Max Clamp Voltage (Vc) (V) 250
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V05E95P