LV UltraMov

V07P50P

  • Electrical Characteristics
    • Catalog # V07P50P
    • VMAX AC (V) 50
    • Max Rated DC Voltage 65
    • Surge Energy (WTM) (J) 10
    • Peak Pulse Current (ITM) 1xAmps (A) 1750
    • Nominal DC Voltage (VNDC) (V) 82
    • VNDC MIN (V) 73.8
    • VNDC MAX (V) 90.2
    • Max Clamp Voltage (Vc) (V) 135
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V07P50P