background-waves

V10P95P

Product Status| Activei

V10P95P

RADIAL VARISTOR 10MM ROHS/LEAD FREE | Series: LV UltraMov
info

The Littelfuse LV UltraMOV™ Series of low voltage, high surge current, radial leaded varistors provides an ideal circuit protection solution for lower DC voltage applications by offering higher surge ratings than ever before available in such small discs.

The maximum peak surge current rating can reach up to 10kA (8/20 μs pulse) to protect against high peak surges, including indirect lightning strike interference, system switching transients and abnormal fast transients from the power source.

Available in five model sizes: 5mm, 7mm, 10mm, 14mm and 20mm, these device feature a wide VAC voltage range of 11V to 95V, and VDC voltage range of 14V to 125V.

PropertyValue
VMAX AC (V)
95
VMAX DC (V)
127
Surge Energy (WTM) (J)
36
ITM 1xAmps (A)
3500
VNDC (V)
150
VNDC MIN (V)
135
VNDC MAX (V)
165
Vc (V)
250
Polarity
Bi-directional
MSL
Level 1
Diameter
10
Ipk
25
Box Quantity
1000
  • Breakthrough in low voltage varistor design provides high peak surge current rating
  • Reduced footprint and volume required for surge protection
  • High peak surge current rating up to 10 kA (8/20 μs pulse)
  • Wide operating voltage range VM(AC)RMS 11V to 95V and V M(DC) 14V to 125V
  • High operating temperature range up to 125ºC
  • Available with 5 mm, 7 mm, 10 mm, 14 mm, and 20 mm disks
  • Standard lead form options
  • Optional phenolic coating
  • Lead-free, halogen-free, and RoHS compliant
  • Increased long-term reliability due to the ability to handle higher surges over the end product's lifetime
  • More board space is available for higher value functional components
  • Lower weight and cost for end product from use of a smaller disc
  • Higher surge handling density in critical surge protection device module solutions
  • Higher operating temperature range - up to 125°C
  • Environmentally friendly product

V10P95P Applications

Highlights Section

  • Telecom power systems
  • LED lighting drivers
  • Cordless phones
  • Wireless base stations
  • Audio and Video devices
  • Mobile phone chargers
  • Security systems
  • Fire alarm systems
  • Automation control systems (PLCs)
  • Industrial control contact relay

V10P95P Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V10P95PRADIAL VARISTOR 10MM ROHS/LEAD FREERoHS5/11/2015Pb-Free5/11/2015Yes5/11/2015

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V10P95P Custom Products Request

Need your V10P95P parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.