background-waves

V14P75P

Product Status| Activei

V14P75P

RADIAL VARISTOR 14MM ROHS/LEAD FREE | Series: LV UltraMov
info

The Littelfuse LV UltraMOV™ Series of low voltage, high surge current, radial leaded varistors provides an ideal circuit protection solution for lower DC voltage applications by offering higher surge ratings than ever before available in such small discs.

The maximum peak surge current rating can reach up to 10kA (8/20 μs pulse) to protect against high peak surges, including indirect lightning strike interference, system switching transients and abnormal fast transients from the power source.

Available in five model sizes: 5mm, 7mm, 10mm, 14mm and 20mm, these device feature a wide VAC voltage range of 11V to 95V, and VDC voltage range of 14V to 125V.

PropertyValue
VMAX AC (V)
75
VMAX DC (V)
102
Surge Energy (WTM) (J)
60
ITM 1xAmps (A)
6500
VNDC (V)
120
VNDC MIN (V)
108
VNDC MAX (V)
132
Vc (V)
210
Polarity
Bi-directional
MSL
Level 1
Diameter
14
Ipk
50
Box Quantity
700
  • Breakthrough in low voltage varistor design provides high peak surge current rating
  • Reduced footprint and volume required for surge protection
  • High peak surge current rating up to 10 kA (8/20 μs pulse)
  • Wide operating voltage range VM(AC)RMS 11V to 95V and V M(DC) 14V to 125V
  • High operating temperature range up to 125ºC
  • Available with 5 mm, 7 mm, 10 mm, 14 mm, and 20 mm disks
  • Standard lead form options
  • Optional phenolic coating
  • Lead-free, halogen-free, and RoHS compliant
  • Increased long-term reliability due to the ability to handle higher surges over the end product's lifetime
  • More board space is available for higher value functional components
  • Lower weight and cost for end product from use of a smaller disc
  • Higher surge handling density in critical surge protection device module solutions
  • Higher operating temperature range - up to 125°C
  • Environmentally friendly product

V14P75P Applications

Highlights Section

  • Telecom power systems
  • LED lighting drivers
  • Cordless phones
  • Wireless base stations
  • Audio and Video devices
  • Mobile phone chargers
  • Security systems
  • Fire alarm systems
  • Automation control systems (PLCs)
  • Industrial control contact relay

V14P75P Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V14P75PRADIAL VARISTOR 14MM ROHS/LEAD FREE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V14P75P Custom Products Request

Need your V14P75P parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.