LV UltraMov

V20E20P

  • Electrical Characteristics
    • Catalog # V20E20P
    • VMAX AC (V) 20
    • Max Rated DC Voltage 26
    • Surge Energy (WTM) (J) 58
    • Peak Pulse Current (ITM) 1xAmps (A) 8000
    • Nominal DC Voltage (VNDC) (V) 33
    • VNDC MIN (V) 36.3
    • VNDC MAX (V) 29.7
    • Max Clamp Voltage (Vc) (V) 65
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V20E20P