background-waves

V20P25P

Product Status| Activei

V20P25P

RADIAL VARISTOR 20MM ROHS/LEAD FREE | Series: LV UltraMov
info

The Littelfuse LV UltraMOV™ Series of low voltage, high surge current, radial leaded varistors provides an ideal circuit protection solution for lower DC voltage applications by offering higher surge ratings than ever before available in such small discs.

The maximum peak surge current rating can reach up to 8KA (8/20 μs pulse) to protect against high peak surges, including indirect lightning strike interference, system switching transients and abnormal fast transients from the power source.

Available in five model sizes: 5mm, 7mm, 10mm, 14mm and 20mm, these device feature a wide VAC voltage range of 11V to 40V, and VDC voltage range of 14V to 56V.

PropertyValue
VMAX AC (V)
25
VMAX DC (V)
31
Surge Energy (WTM) (J)
77
ITM 1xAmps (A)
8000
VNDC (V)
39
VNDC MIN (V)
42.9
VNDC MAX (V)
35.1
Vc (V)
77
Polarity
Bi-directional
MSL
Level 1
Diameter
20
Ipk
20
Box Quantity
500
  • Breakthrough in low voltage varistor design provides high peak surge current rating
  • Reduced footprint and volume required for surge protection
  • High peak surge current rating up to 8KA (8/20 μs pulse)
  • Wide operating voltage range VM(AC)RMS 11V to 40V and V M(DC) 14V to 56V
  • High operating temperature range up to 125ºC
  • Available with 5 mm, 7 mm, 10 mm, 14 mm, and 20 mm disks
  • Standard lead form options
  • Optional phenolic coating
  • Lead-free, halogen-free, and RoHS compliant
  • Increased long-term reliability due to the ability to handle higher surges over the end product's lifetime
  • More board space is available for higher value functional components
  • Lower weight and cost for end product from use of a smaller disc
  • Higher surge handling density in critical surge protection device module solutions
  • Higher operating temperature range - up to 125°C
  • Environmentally friendly product

V20P25P Applications

Highlights Section

  • LED lighting drivers
  • Cordless phones
  • Wireless base stations
  • Audio devices
  • Mobile phone chargers
  • Security systems
  • Fire alarm systems
  • Automation control systems (PLCs)
  • Industrial control contact relay
  • Surge protection devices

V20P25P Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
V20P25PRADIAL VARISTOR 20MM ROHS/LEAD FREERoHS8/12/2006Pb-Free8/12/2006Pdf IconCoC_RoHS10_V20P25PPdf IconREACH_SVHC Declaration_V20P25PDoes Not ContainYes1/1/2010

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

V20P25P Custom Products Request

Need your V20P25P parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.