LV UltraMov

V20P40P

  • Electrical Characteristics
    • Catalog # V20P40P
    • Package Size 20
    • VMAX AC (V) 40
    • Max Rated DC Voltage 56
    • Surge Energy (WTM) (J) 140
    • Peak Pulse Current (ITM) 1xAmps (A) 8000
    • Nominal DC Voltage (VNDC) (V) 68
    • VNDC MIN (V) 74.8
    • VNDC MAX (V) 61.2
    • Max Clamp Voltage (Vc) (V) 135
    • Clamp Polarity Bi-directional