LV UltraMov

V20P50P

  • Electrical Characteristics
    • Catalog # V20P50P
    • VMAX AC (V) 50
    • Max Rated DC Voltage 68
    • Surge Energy (WTM) (J) 80
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Nominal DC Voltage (VNDC) (V) 82
    • VNDC MIN (V) 73.8
    • VNDC MAX (V) 90.2
    • Max Clamp Voltage (Vc) (V) 145
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V20P50P