background-waves

Series: RA

Low Profile Varistor
Product Status| Activei
info
The RA Series transient surge suppressors are varistors (MOVs) supplied in a low-profile box that features a precise seating plane to increase mechanical stability for secure circuit-board mounting. This feature makes these devices suitable for industrial applications critical to vibration. Their construction permits operation up to 125°C (ambient) without derating.
  • The RA series are available in voltage ratings up to 275V V M(AC)RMS and energy levels up to 140J.
  • These varistors are used in automotive, motor control, telecommunication, and military applications.

  • Lead–free/RoHS compliant parts available (add suffix "x2749")
  • Low profile outline with precise seating plane
  • No derating up to 125ºC ambient
  • In-line leads
  • Wide operating voltage range: VM(AC)RMS: 4 – 275V VM(DC): 5.5 – 369V
  • High energy absorption capability W TMup to 140J
  • 3 model sizes available A8, RA16, and RA22

RA Parts

FiltersFilters

4onClick
275onClick

5onClick
369onClick

0.4onClick
4500onClick

150onClick
6500onClick

8.1999onClick
430.9999onClick

6onClick
389onClick

11onClick
473onClick

22onClick
710onClick

RA Applications

black expresso machine with white cup
Pumps, Heaters & Small Motors

As a simplified block diagram shows, a complex system of pumps, motors, and heaters allows coffee makers and espresso machines to grind beans,

Series: RA Resources

RA Custom Products Request

Need your RA parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.