RA

V12RA8

  • Electrical Characteristics
    • Catalog # V12RA8
    • Package Size 8mm
    • VMAX AC (V) 6
    • Max Rated DC Voltage 8
    • Surge Energy (WTM) (J) 0.6
    • Peak Pulse Current (ITM) 1xAmps (A) 150
    • Nominal DC Voltage (VNDC) (V) 12
    • VNDC MIN (V) 9
    • VNDC MAX (V) 16
    • Max Clamp Voltage (Vc) (V) 34
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2500