RA

V150RA16

  • Electrical Characteristics
    • Catalog # V150RA16
    • VMAX AC (V) 95
    • Max Rated DC Voltage 127
    • Surge Energy (WTM) (J) 30
    • Peak Pulse Current (ITM) 1xAmps (A) 4500
    • Nominal DC Voltage (VNDC) (V) 150
    • VNDC MIN (V) 135
    • VNDC MAX (V) 165
    • Max Clamp Voltage (Vc) (V) 255
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1400
    • Partner ECAD Models V150RA16