RA

V180RA8

  • Electrical Characteristics
    • Catalog # V180RA8
    • VMAX AC (V) 115
    • Max Rated DC Voltage 153
    • Surge Energy (WTM) (J) 10
    • Peak Pulse Current (ITM) 1xAmps (A) 1200
    • Nominal DC Voltage (VNDC) (V) 180
    • VNDC MIN (V) 162
    • VNDC MAX (V) 198
    • Max Clamp Voltage (Vc) (V) 295
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 200
    • Partner ECAD Models V180RA8