RA

V200RA16X2749

  • Electrical Characteristics
    • Catalog # V200RA16X2749
    • Package Size 16mm
    • VMAX AC (V) 130
    • Max Rated DC Voltage 175
    • Surge Energy (WTM) (J) 38
    • Peak Pulse Current (ITM) 1xAmps (A) 4500
    • Nominal DC Voltage (VNDC) (V) 206
    • VNDC MIN (V) 184
    • VNDC MAX (V) 228
    • Max Clamp Voltage (Vc) (V) 340