RA

V82RA16X2749

  • Electrical Characteristics
    • Catalog # V82RA16X2749
    • VMAX AC (V) 50
    • Max Rated DC Voltage 66
    • Surge Energy (WTM) (J) 4500
    • Peak Pulse Current (ITM) 1xAmps (A) 4500
    • Nominal DC Voltage (VNDC) (V) 82
    • VNDC MIN (V) 73
    • VNDC MAX (V) 91
    • Max Clamp Voltage (Vc) (V) 145
    • Packaging Method BULK
    • Partner ECAD Models V82RA16X2749