RA

V8RA8X2749

  • Electrical Characteristics
    • Catalog # V8RA8X2749
    • Package Size 8mm
    • VMAX AC (V) 4
    • Max Rated DC Voltage 5.5
    • Surge Energy (WTM) (J) 0.4
    • Peak Pulse Current (ITM) 1xAmps (A) 150
    • Nominal DC Voltage (VNDC) (V) 8.5
    • VNDC MIN (V) 6
    • VNDC MAX (V) 11
    • Max Clamp Voltage (Vc) (V) 22