TX Hi-Rel

V12ZTX2

  • Electrical Characteristics
    • Catalog # V12ZTX2
    • Surge Energy (WTM) (J) 1.2
    • Nominal DC Voltage (VNDC) (V) 12
    • VNDC MIN (V) 9.4
    • VNDC MAX (V) 15.5
    • Max Clamp Voltage (Vc) (V) 30
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V12ZTX2
    • Operating Temperature -55° to 85°C