TX Hi-Rel

V130LTX10A

  • Electrical Characteristics
    • Catalog # V130LTX10A
    • Surge Energy (WTM) (J) 38
    • Nominal DC Voltage (VNDC) (V) 206
    • VNDC MIN (V) 187
    • VNDC MAX (V) 225
    • Max Clamp Voltage (Vc) (V) 340
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V130LTX10A
    • Operating Temperature -55° to 85°C