TX Hi-Rel

V22ZTX3

  • Electrical Characteristics
    • Catalog # V22ZTX3
    • Surge Energy (WTM) (J) 2
    • Nominal DC Voltage (VNDC) (V) 22
    • VNDC MIN (V) 19.3
    • VNDC MAX (V) 25.3
    • Max Clamp Voltage (Vc) (V) 43
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V22ZTX3
    • Operating Temperature -55° to 85°C