TX Hi-Rel

V24ZTX50

  • Electrical Characteristics
    • Catalog # V24ZTX50
    • Surge Energy (WTM) (J) 8
    • Nominal DC Voltage (VNDC) (V) 23
    • VNDC MIN (V) 20.2
    • VNDC MAX (V) 25.3
    • Max Clamp Voltage (Vc) (V) 43
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V24ZTX50
    • Operating Temperature -55° to 85°C