TX Hi-Rel

V250LTX40B

  • Electrical Characteristics
    • Catalog # V250LTX40B
    • Surge Energy (WTM) (J) 130
    • Nominal DC Voltage (VNDC) (V) 392
    • VNDC MIN (V) 359
    • VNDC MAX (V) 424
    • Max Clamp Voltage (Vc) (V) 650
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V250LTX40B
    • Operating Temperature -55° to 85°C