TX Hi-Rel

V420LTX20A

  • Electrical Characteristics
    • Catalog # V420LTX20A
    • Surge Energy (WTM) (J) 90
    • Nominal DC Voltage (VNDC) (V) 620
    • VNDC MIN (V) 565
    • VNDC MAX (V) 674
    • Max Clamp Voltage (Vc) (V) 1120
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V420LTX20A
    • Operating Temperature -55° to 85°C