TX Hi-Rel

V480LTX80B

  • Electrical Characteristics
    • Catalog # V480LTX80B
    • Surge Energy (WTM) (J) 180
    • Nominal DC Voltage (VNDC) (V) 747
    • VNDC MIN (V) 678
    • VNDC MAX (V) 816
    • Max Clamp Voltage (Vc) (V) 1160
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models V480LTX80B
    • Operating Temperature -55° to 85°C